Industrial

Compare
of 4 items

Type 12

FS-11

Double Door Enclosure with 3-pt Latch

  • Height (in.) Up to 90"
  • Width (in.) Up to 72"
  • Depth (in.) Up to 24"

Vertiv™ Wall Mount Environmental Indoor

Protect Data in Harsh Indoor Environments

  • Height (in.) 48", 36", 24"
  • Width (in.) 24"
  • Depth (in.) 24", 30"
  • Physical Security Key Lock

Type 3R

WM-01

Screw Cover Junction Box

  • Height (in.) Up to 48"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 16"

WM-10

Enclosure with Formed in Hinge Barrels

  • Height (in.) Up to 48"
  • Width (in.) Up to 60"
  • Depth (in.) Up to 36"

WM-23

Single Door Enclosure with 3-pt Latch

  • Height (in.) Up to 84"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 30"

WM-24

Single Door Enclosure with Integrated Shroud

  • Height (in.) Up to 37"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 24"

Type 4/4X

FS-01

Single Door Free-Standing Enclosure

  • Height (in.) Up to 90"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 36"

FS-02

Single Door Enclosure with 3-pt Latch

  • Height (in.) Up to 90"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 48"

FS-10

Double Door Free-Standing Enclosure

  • Height (in.) Up to 58"
  • Width (in.) Up to 90"
  • Depth (in.) Up to 24"

WM-05

Continuous Hinge Junction Box

  • Height (in.) Up to 30"
  • Width (in.) Up to 24"
  • Depth (in.) Up to 8"
  • Max Rail Space (in.) N/A
  • Weight Capacity (lbs) N/A

WM-06

Continuous Hinge Junction Box

  • Height (in.) Up to 30"
  • Width (in.) Up to 24"
  • Depth (in.) Up to 8"

WM-13

Double Door Enclosure, 3-pt Latch, Removable Center Mullion

  • Height (in.) Up to 48"H
  • Width (in.) Up to 60"
  • Depth (in.) Up to 24"

WM-15

Double Door Enclosure with Removable Center Mullion

  • Height (in.) Up to 48"
  • Width (in.) Up to 60"
  • Depth (in.) Up to 24"

WM-17

Single Door Enclosure with 3-pt Latch

  • Height (in.) Up to 60"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 36"

WM-18

Concealed Hinge Quarter Turn Latching Enclosure

  • Height (in.) Up to 60"
  • Width (in.) Up to 36"
  • Depth (in.) Up to 30"

WM-19

Double Door Enclosure with Non-removable Center Mullion

  • Height (in.) Up to 48"
  • Width (in.) Up to 60"
  • Depth (in.) Up to 24"