WM-23
Description
- WM-23 Single Door Wall Mount with 3-pt Latch
- Max size: 84"H x 36"W x 36"D
- UL508A
- NEMA Type 1; 2; 3R
PRODUCT OVERVIEW
WM-23 SERIES: SINGLE DOOR ENCLOSURE WITH 3-PT LATCH
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Removable hinge pin for door removal
- Threaded stand off for optional back panel
- Poron gasket along door
- Rear mounting holes to accept pole mounting
- Maximum size: 84″H x 36″W x 30″D
- Standards: UL 508A Listed; Type 1, 2, 3R; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3R; File E315194; NEMA Type 1, 2, 3R; IEC 60529; IP 32
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.



