WM-24
Description
- WM-24 Single Door Enclosure with Integrated Shroud
- Max size: 37"H x 36"W x 24"D
- UL508A
- NEMA Type 1; 2; 3R
PRODUCT OVERVIEW
WM-24 SERIES: SINGLE DOOR ENCLOSURE WITH INTEGRATED SHROUD
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Removable hinge pin for door removal
- Low-profile quarter-turn latches provide a secure fit for the door to the body
- Intake filter with rain shroud installed on door
- Top shroud with removable fan tray with provision for optional fan; fan tray can be replaced with a solid panel so top rain shroud functions as a solar shield
- Threaded stand offs for optional sub panel
- Maximum size: 37″H x 36″W x 24″D
- Standards: UL 508A Listed; Type 1, 2, 3R; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3R; File E315194; NEMA Type 1, 2, 3R; IEC 60529; IP 32
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.



