WM-13
Description
- WM-13 Double Door Enclosure with 3-pt Latch and Removable Center Mullion
- Max. size: 48"H x 60"W x 24"D
- UL508A
- NEMA Type 1; 2; 3R; 4; 4X
PRODUCT OVERVIEW
WM-13 SERIES: DOUBLE DOOR ENCLOSURE WITH 3-PT LATCH AND REMOVABLE CENTER MULLION
- Industrial, NEMA rated enclosure for indoor and outdoor use
- 3 Point latch is standard with over lapping doors
- Removable hinge pins for door removal
- Knockout pattern; pattern will vary based on size of enclosure
- Maximum size: 48″H x 60″W x 24″D
- Standards: UL 508A Listed; Type 1, 2, 3R; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3R; File E315194; NEMA Type 1, 2, 3R; IEC 60529; IP 32
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.




