WM-06
Description
- WM-06 Continuous Hinge Junction Box with Quarter-turn Locks
- Max. size: 30"H x 24"W x 8"D
- UL508A
- NEMA Type 1; 2; 3R; 4; 4X
PRODUCT OVERVIEW
WM-06 SERIES: CONTINUOUS HINGE JUNCTION BOX
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Door with quarter-turn locks
- Continuous hinge spot welded onto cover and body
- Cover with formed edge designed for draw clamp operation
- External wall-mount brackets with pole-mount provisions
- Narrow body flange uprights allow maximum opening for larger panels
- Maximum size: 30″H x 24″W x 8″D
- Standards: UL 508A Listed; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; NEMA Type 1, 2, 3R, 4, 4X; IEC 60529; IP 65, IP 66
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.




