Description
  • FS-11 Double Door Enclosure with 3-pt Latch
  • Max. size: 90"H x 72"W x 24"D
  • UL508A
  • NEMA Type 1; 2; 3R; 4; 4X

PRODUCT OVERVIEW

FS-10 SERIES: DOUBLE DOOR ENCLOSURE WITH 3-PT LATCH
  • Industrial, NEMA rated enclosure for indoor and outdoor use
  • Full length piano hinges for strength
  • 3-pt latch with handle for padlock (key locking and defeater available)
  • Lifting eye bolts
  • Maximum size: 90″H x 72″W x 24″D
  • Standards: UL 508A Listed; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; NEMA Type 1, 2, 3R, 4, 4X; IEC 60529; IP 65, IP 66

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.