WM-17
Description
- WM-17 Single Door Enclosure with 3-pt Latch
- Max. size: 60"H x 36"w x 36"D
- UL508A
- NEMA Type 1; 2; 3R; 4; 4X
PRODUCT OVERVIEW
WM-17 SERIES: SINGLE DOOR ENCLOSURE WITH 3-PT LATCH
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Removable hinge pins for door removal
- Continuously welded seams are ground smooth
- Concealed stainless steel hinge with a simple removable hinge pin
- 3-pt latch with handle for padlock (key locking and defeater available
- Maximum size: 60″H x 36″W x 36″D
- Standards: UL 508A Listed; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; NEMA Type 1, 2, 3R, 4, 4X; IEC 60529; IP 65, IP 66
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.




