WM-15
Description
- WM-15 Double Door Enclosure with Removable Center Mullion
- Max. size: 48"H x 60"W x 24"D
- UL508A
- NEMA Type 1; 2; 3R; 4; 4X
PRODUCT OVERVIEW
WM-15 SERIES: DOUBLE DOOR ENCLOSURE WITH REMOVABLE CENTER MULLION
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Removable hinge pins for door removal
- Slotted quarter turn locks; number of locks dependent upon size
- Threaded stand off for optional sub panel
- Maximum size: 48″H x 60″W x 24″D
- Standards: UL 508A Listed; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3, 4, 4X, 5, 12, 12K; File E315194; NEMA Type 1, 2, 3R, 4, 4X; IEC 60529; IP 65, IP 66
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.




