WM-18
Description
- WM-18 Concealed Hinge Quarter Turn Latching Enclosure
- Max. size: 60"H x 36"W x 30"D
- UL508A
- NEMA Type 1; 2; 3R; 4; 4X
PRODUCT OVERVIEW
WM-18 SERIES: CONCEALED HINGE QUARTER TURN LATCHING ENCLOSURE
- Industrial, NEMA rated enclosure for indoor and outdoor use
- Removable hinge pins for door removal
- Concealed hinge; three-component hinge includes a unique bolt-on formed knuckle with security slot, knuckles fabricated on door flanges, and a rapid tool-less release (RTR) stainless steel hinge pin
- Gasket on door provides seal per industry standards
- Narrow external body return flanges provide rigid construction, more surface area for sealing to door gasket, and a maximum opening for installing larger panels
- Low-profile quarter-turn latches provide a secure fit for the door to the body
- Multiple grounding locations for proper grounding of components
- Multiple accessory mounting locations provides maximum application flexibility
- Rear Mounting holes (four)
- Maximum size: 60″H x 36″W x 30″D
- Standards: UL 508A Listed; Type 1, 2, 3R; File E315194; cUL Listed per CSA C22.2, No. 14; Type 1, 2, 3R; File E315194; NEMA Type 1, 2, 3R; IEC 60529; IP 32
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.




