Engineered to Order
Let us tailor a product for you
A modification. A retrofit. Or from scratch. Vertiv can make it happen.




Contact Vertiv today
Sophisticated, automated manufacturing, experienced engineers, and 35 years of excellent customer service has allowed Vertiv to serve as the premier manufacturer and provider of standard and custom data and telecomm products to government and commercial organizations. When the requirements are unique and specific, Vertiv is able to handle the request. Check out some example to see what we mean.
- Red powder coat to designate classified rack mount equipment is installed
- Tamper resistant side panels
- Combination handle with three-point latch
- Integration of brush grommet rail kit, brush grommet to cover cable knockouts, and vertical cable bars
- Additional accessories boxed inside the rack for onsite installation
- 72″H x 34″W x 37″D Seismic rack
- Single mesh front door
- Half-height solid rear doors
- Stainless steel mounting rails
- Vertical and horizontal cable bars with square hole pattern for cable “D” rings and obround pattern for cinch straps
- Integration of bottom fan assemblies, grounding products, and shelf brackets
- 24″H x 16″W x 26″D Security enclosure with mounting rails
- Developed for government organization to secure equipment in unclassified areas
- Gland plate for RJ45 jacks brings equipment that requires maintenance to the outside of the rack while sensitive equipment is secure inside the rack
- Interchangeable gland plates for RJ45 jacks, conduit, and cable pass-thru
- Fan assemblies on front and rear doors
- Integration of a receptacle box, combination swing handle, and door contact sensors
- 84″H x 40″W x 32″D Rack with swing rack
- Swing rack provides easy equipment maintenance while rack provides security
- Large bottom opening for cable pass-thru
- Removable top panel for overhead cable management if needed
- Vertical cable troughs installed along swing rack
- Integration of a LED light, power strip, shelf, copper bus bar, and horizontal cable organizers
- 84″H x 40″W x 32″D Rack with swing rack
- Swing rack provides easy equipment maintenance while rack provides security
- Large bottom opening for cable pass-thru
- Removable top panel for overhead cable management if needed
- Vertical cable troughs installed along swing rack
- Integration of a LED light, power strip, shelf, copper bus bar, and horizontal cable organizers