Secure Wall Mounts

INTEGRATING WALL MOUNTS WITH SEAL® COMPONENTS

Wall mounts deployed in high traffic, or even remote areas, may be a target for equipment tampering. Several series of wall mounts from Great Lakes feature a standard door handle cutout. Configure the wall mount with an intelligent access control handle at the time of order so that it arrives onsite, ready for deployment.  

INTEGRATING WALL MOUNTS WITH SEAL COMPONENTS.

Other cabinets from Great Lakes can be integrated with intelligent access control, and in many cases, custom metal components can be developed to mitigate points of penetration. 

Vertiv™ Wall Mount

Unique Cable Management Features

  • Physical Security SEAL® Security Ready
  • RMU 12, 19, 25
  • Usable Depth (in.) 28″

WDX

Strong and Secure

  • Physical Security SEAL® Security Ready
  • RMU 11, 18, 25
  • Usable Depth (in.) 28″

Vertiv™ Wall Mount Vertical

Unique Features for Zone Cabling

  • Physical Security SEAL® Security Ready
  • RMU 6-10+
  • Usable Depth (in.) 21″, 33″, 45″

SEAL Intro

Secure Cabinets

Secure Open Racks

Security Panels

Access Control

CHOOSE THE SECURITY YOU NEED.

Select the cabinet and components that create the best security level for your space or application.