Access Control

MONITORING AND MANAGING USER ACCESS

Quality metal infrastructure—cabinets, wall mounts, and more—create a strong barrier that is often impenetrable. Adding physical electronic access control advances security at the cabinet level and can provide IT Managers with complete insight into all activity surrounding the cabinet: unauthorized access attempts, users at the cabinet, length of time door is open, and more.

Access control solutions can:

Increase Security

  • Immediate alarm/notification of non-authenticated access through SNMP
  • Centralized software platform to configure and manage authorized users and equipment
  • Mobile secure authentication options to grant access to cabinets via mobile device

Mitigate Risk

  • Proprietary protocol to ensure secure/encrypted communication
  • Scalability from one to thousands of entry points

Ensure Compliance

  • Real-time audit trail reports that ensure government and industry compliance standards
  • Custom reporting of events to IT Manager

Note: Listed features are typical of an intelligent handle option but will vary based on actual handle ​

ELECTROMECHANICAL HANDLES: RFID, PIN, & BIOMETRIC ACCESS

 GL-SEAL-R2500

GL-SEAL-R2500KP

GL-SEAL-TL3RF

GL-SEAL-200

Authentication
Method
RFID RFID + PIN RFID + PIN Handle, requires reader (sold separately)
Access Control
Software
3rd Party integration, Wiegand interface Mfr. admin suite Mfr. software 3rd Party integration, Wiegand interface
Key Features
  • Multi-frequency antenna
  • LED handle status
  • Multi-frequency antenna
  • LED handle status
  • Two-factor authentication
  • 13.56 Mhz
  • PoE
  • IP65
  • Vibration-proof
  • Graffiti-proof
  • Key override
Data Sheet Data Sheet Data Sheet Data Sheet

ELECTROMECHANICAL HANDLES: DIGITAL KEY ACCESS CONTROL

SEAL-XR

GL-SEAL-TL1CV-B

SEAL-AP

Authentication
Method
Digital Key Digital Key Digital Key
Access Control
Software
Proprietary mobile app Proprietary mobile app Proprietary mobile app
Key Features
  • Electromechanical handle with digital key software
  • Digital key delivered to authenticated user via proprietary mobile app
  • Digital key unlocks the handle at short-range proximity using encrypted Bluetooth technology
  • Integrates with existing monitoring systems
  • Off-network technology creates a cyber resilient solution
  • TLS 1.3, ECC 192 bit security
  • IP65 Electromechanical handle with digital key software
  • Digital key delivered to authenticated user via proprietary mobile app
  • Digital key unlocks the handle at short-range proximity using encrypted Bluetooth technology
  • Integrates with existing monitoring systems
  • Off-network technology creates a cyber resilient solution
  • TLS 1.3, ECC 192 bit security
  • Armored padlock with digital key software; use padlock with hasp lock swing handles
  • Digital key delivered to authenticated user via proprietary mobile app
  • Digital key unlocks the padlock at short-range proximity using encrypted Bluetooth technology
  • Integrates with existing monitoring systems
  • Off-network technology creates a cyber resilient solution
  • TLS 1.3, ECC 192 bit security
Data Sheet Data Sheet Data Sheet

OUTDOOR AND SECURITY PANEL CONTROL

GLASPXSEAL-RP40EVO

GLASPXSEAL-RP40

GLSPXHSEAL-4045

Authentication
Method
HID Reader HID Reader Pin pad and HID Reader
Access Control
Software
Proprietary mobile app Proprietary mobile app Proprietary mobile app
Key Features
  •  Stand-alone system
  • Simple user interface
  • Utilizes a standard web browser
  • Integrates with existing BMS
  • Compatible with a growing range of technologies
  • Stand-alone system
  • Single-door proximity access control
  • Quick installation
  • No user interface required for setup and use
Data Sheet Data Sheet Data Sheet

MECHANICAL HANDLES

Easily swap standard cabinet and wall mount (WMCM, WDX, WLP only) handles with mechanical handles as an economical way to provide increased security for rack mount equipment.

CH-06CH-06CH-06 CH-04CH-04CH-04 CH-03CH-03CH-03
Key Features
  • Locking swing handle
  • 4-digit combination
  • Optional uniquely keyed cam
  • Swing handle
  • Accepts hasp lock
  • Locking swing handle
  • Accepts hasp lock
  • Optional uniquely keyed cam
Data Sheet Data Sheet Data Sheet

Easily Add Access Control to Standard Product

SEAL Intro

Secure Cabinets

Secure Wall Mounts

Secure Open Racks

Security Panels