Industrial 3R

WM-01

Screw Cover Junction Box

WM-10

Enclosure with Formed in Hinge Barrels

WM-23

Single Door Enclosure with 3-pt Latch

WM-24

Single Door Enclosure with Integrated Shroud

TYPE 3R STANDARD INDUSTRIAL PRODUCTS

  • NEMA 3R indoor/outdoor products are built-to-order
  • Manufactured up to a maximum size while maintaining UL and NEMA rating
  • Select from existing 3R enclosures and modify the enclosure to fit your application

Modifications of 3R Standard Industrial Products:

COATING & FINISH

  • Powder coat
  • Color
  • Smooth
  • Textured

MATERIAL & CONSTRUCTION

  • Cold rolled steel
  • Stainless steel
  • Aluminum
  • Single door
  • Double door
  • Mullion
  • Non-mullion

AIRFLOW

  • Fans
  • Filters
  • AC unit
  • Heat exchangers

MOUNTING OPTIONS

  • Wall mount kit
  • Pole mount kit
  • Pad mount feet
  • Pad mount riser

ACCESSORIES

  • EIA spaced rails
  • DIN rail
  • Back panel
  • Door stop kit
  • Ground kit and bus bar
  • Intelligent access control

OTHER INDUSTRIAL PRODUCTS

Vertiv™ Wall Mount Environmental Indoor

Protect Data in Harsh Indoor Environments

  • Physical Security Key Lock
  • RMU 12, 19, 26
  • Usable Depth (in.) 22″, 28″

Vertiv™ Rack Environmental Indoor (NEMA 12)

Protect Data in Harsh Indoor Environments

  • Physical Security Key Lock
  • RMU 45
  • Usable Depth (in.) 42″

Industrial Type 4 & 4x

Indoor & Outdoor Protection Against Ingress of Water, Solid Objects, and Corrosion (4X)

Industrial Custom

WE CAN HANDLE THE UNKNOWN

Off-the-shelf NEMA boxes are a dime a dozen. We're really good at custom work, so let us create EXACTLY what you need!