POWERING CRITICAL INFRASTRUCTURE
Next-generation PDUs with advanced features:
- High-density power to 80 amps
- The industry’s only scalable switching technology
- The most accurate environmental monitoring
- Slim profile for better vertical mounting
Modular for an endless mix of UL/CE certified PDUs:
- Choose chassis orientation and receptacle modules
- Modules for outlet and circuit control, metering, etc.
- Aluminum chassis for improved reliability
- Smart, rackmount PDU options
Innovative UPS products to ensure maximum uptime:
- 99% efficiency with ECO mode, standard on many models
- Up to 30% savings over comparable products
- Industry leading: world’s smallest lithium-ion battery
- Capabilities of up to 24 hours of battery runtime
Vertical and horizontal power strips with 5-15/20 receptacles:
- Rack mount PDUs and UPS options
- 19″ EIA with front or front/rear configurations
- IP addressable/switched options
- Vertical units compatible with cabinets as small as 30″H