ES and EZ cabinets come standard with two sets of PDU brackets (one set installed in each rear corner). If selecting angled PDU brackets, standard brackets must be removed.
NEMA 12K cabinets come standard with two cable bars (one installed in each rear corner) with keyhole mounting for PDUs; for additional bars, contact customer service.
L cabinets come standard with one cable management rail with keyhole mounting for PDUs; additional rails can be ordered.
Rail PDU Bracket
ES Angle PDU Bracket
ES Corner PDU Bracket
E Corner PDU Bracket
E Extension PDU Bracket
L Vertical Cable Rail
PDU Brackets for Racks
All racks require a PDU Bracket to install a vertical power strip