Wall Mount Accessories

Airflow

Part No. Description WMCM WDX WLP NEMA WM WD WE 15WM SR SRD
AC Units AC Units for NEMA 12K Wall Mounts X
Fan/Filters Fan/Filter assembly for NEMA 12K Wall Mounts X
7217WS Fan Assembly with Two 75 CFM Fans, Use with optional FTC101 standard fan controller or FTC103 variable speed fan controller X X X X X
7217-04 Fan Assembly with one 75 CFM Fan, Use with optional FTC101 standard fan controller or FTC103 variable speed fan controller X X
FFK1 Four Fan Filters, Use with Wall Mounts with Fan Assembly X X X X X X X
DK1 Dust Resistant Kit, Includes Cover Plates; Fan Filters and Hardware, Use with WD Wall Mounts X
DK2 Dust Resistant Kit, Includes Cover Plates; Fan Filters and Hardware, Use with WM Wall Mounts X
DK3 Dust Resistant Kit, Includes Cover Plates; Fan Filters and Hardware, Use with WMCM Wall Mounts X
DK4 Dust Resistant Kit, Includes Cover Plates; Fan Filters and Hardware, Use with WDX Wall Mounts X
Metal Filler Panels X X X X X X X X X X
Plastic Filler Panels X X X X X X X X X X

Shelves

Part No. Description WMCM WDX WLP NEMA WM WD WE 15WM SR SRD
7206-14 Stationary Shelf for 19″ Mounting, 17.5″W X 14″D, 2 RMU, 80 lb. Weight Capacity X X X X X X X X
7206-EIA Stationary Shelf for 19″ Mounting, 17.5″W X 18″D, 80 lb. Weight Capacity, 2 RMU X X X X X X X
7206-FR-A18 Stationary Shelf for 19″ Mounting, 17.5″W X 18″D, 21.5″ Max Tab Placement, 150 lb. Weight Capacity, 1 RMU X X X X X
7206-SL Sliding Shelf for 19″ Mounting, 16.343″W X 17.5″D, 40 lb. Weight Capacity, 3 RMU X X X X X X X
7206-FRSL-AHD Sliding Shelf for 19″ Mounting, 17.5″W X 22″D, 26.125″ Max. Tab Placement, 110 lb. Weight Capacity, 2 RMU X X X

Mounting & Hardware

Part No. Description WMCM WDX WLP NEMA WM WD WE 15WM SR SRD
7208WD Set of 5 casters, 2 locking and 3 non-locking X
WMPK-CMD Wall Mount Pole Kit, Indoor Use, Banding Is Not Provided; Use with WM, WMCM, WLP, WD, N12, SR and SRD Wall Mounts X X X X X X X
HDW-102-50 Pan Head Phillips #10-32 Screws X 1/2″, Type 23, Black, Package of 50 X X
HDW-104-50 Pan Head Phillips #12-24 Screws X 1/2″, Type 23, Black, Package of 50 X X X X X X
HDW-107-50 Cage Nuts w/ 12-24 X 1/2″ Screws, Type 23, Package of 50 X X

Power & Grounding for 19″ Mounting

Part No. Description
7219 Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-15R Receptacle and 5-15P Plug, 15 Amp (Derated 12 Amp), 125V,  Circuit Breaker, 15′ Cord
7219-SR14 Standard Power Strip for 19″ Mounting, 14 Receptacles (6 Front/8 Back) with Surge Protector, 5-15R Receptacle and 5-15P Plug, 15 Amp (Derated 12 Amp), 125V, Circuit Bracket, 15′ Cord
7219-20AR Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-20R Receptacle and 5-20P Plug, 20 Amp (Derated 16 Amp), 125V,  Circuit Breaker, 15′ Cord
7219-20ARTLP Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-20R Receptacle and L5-20P Plug, 20 Amp (Derated 16 Amp), 125V, Circuit Breaker, 15′ Cord
CBB-19 Copper Bus Bar for 19″ Mounting, Isolated

19″ Cable Management for All Wall Mounts

CM-04

2 RMU, 3.5″ x 5″ Rings

CM-05

1 RMU, 1.5″ x 3.5″ Rings

CM-07

1 RMU, Waterfall Radius

CM-09

1 RMU, 1.3″x 2.8″ Rings, Double-sided

CM-15-GL

2 RMU, 3″ x 3″ Channel, Double-sided

CM-16

1 RMU, 3″ x 1.25″ Channel

CM-17

2 RMU, 3″ x 2.75″ Channel

CM-27

1 RMU, .775″ x 3.75″ Channel

CM-28

2 RMU, 2.50″ x 3.75″ Channel

Cable Management for Specific Wall Mounts

Cable D Rings

WLP Accessories

WMCM Vertical Cable Bar