Fan Assembly for N12 Wall Mounts

Description
  • 28 CFM Fan assembly with 6' cord
  • Cord: 18 gauge; 5-15P; SVT 105 degree Celsius; 10A-125V
  • Includes fan/filter assembly and exhaust filter assembly
  • Use with NEMA 12 wall mounts

MSRP
$499.00

SKU: FFKN12-A4
IN STOCK

PRODUCT OVERVIEW

  • 5.71″H x 5.71″W x 2.76″D Fan/Filter Assembly
  • NEMA Type 12 Protection prevents unfiltered air from penetrating the cabinet
  • Highest quality fans–German manufactured fans that exceed industry standards for quality performance and service life
  • Louvered design supports the greatest airflow while further protecting against airborne dust and dirt
  • 300% Longer service time via patented fluted filter mat
  • Standards: UL, IP55, NEMA Type 12
  • Color: Gray body; Black cover

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.