Clear
SKU: ES 225 CFM Top Panel
IN STOCK

PRODUCT OVERVIEW

  • Top panel with fan assemblies
  • Three, 4″ 75 CFM fans; 225 CFM total
  • Includes 4′ power cord; C13 to 5-15P
  • 115 or 230V options
  • C14 power input on fan assembly
  • Includes 4′ power cord; C13 to 5-15P
  • Use with ES or EZ cabinets
  • Use with optional FTC101 standard fan controller or FTC103 variable speed fan controller

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.