PRODUCT OVERVIEW
- Compact fan moves air across the heater elements to provide quick and efficient heating of the enclosure
- Uses a self-regulating heating element designed to prevent overheating and safe operation within your application
- Well insulated ABS high-temperature resistant plastic housing material ensures that unit remains cool and safe to touch during operation
- Built-in thermostat allows our heater to be set to the precise temperature required for your application
- Unit can be direct mounted or connected to standard DIN rail without tools using the included snap fastener
- Wires too long, too short or wrong color? Save time and money when installing or moving the unit with our UL-listed quick connects
- Heaters are UL Recognized to NITW2 and NITW8 standards allowing for easy integration into UL 508A panels
- Compatible with NEMA 12 cabinets and wall mounts and BOX cabinets and wall mounts
- Setting range –20 to 40 °C / –4 to 104 °F
- Operating temperature –40 to 70 °C / –40 to 158 °F
- Storage temperature –40 to 70 °C / –40 to 158 °F
- IP20 Rating
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.