Rack System

Compare
of 4 items

Standard Racks

Vertiv™ Frame Rack 4-Post

Effortless Rack for Server Applications

  • Height (in.) 84"
  • Width (in.) 20"
  • Depth (in.) 24", 29", 32", 36", 42"

Vertiv™ Frame Rack 2-Post

Effortless Frame Rack for Network Applications

  • Height (in.) 84"
  • Width (in.) 20"
  • Depth (in.) 3"

4PHD29

Premium Racks

Vertiv™ Frame Rack

Unmatched On-Board Cable Management Support

  • Height (in.) 108", 96", 84"
  • Width (in.) Adjustable (24", 28")
  • Depth (in.) 10.5", 16.25", 24", 30", 36"

Vertiv™ Frame Rack Essential

Open Channel Design for Easy Cable Installation & Routing

  • Height (in.) 108", 96", 84"
  • Width (in.) Assemble to 24" or 28"
  • Depth (in.) 6", 10.5" 12", 16.25"

Vertiv™ Frame Rack Variable

Adjustable & Adaptable for Universal Deployment

  • Height (in.) 108", 96", 84"
  • Width (in.) Assemble to 24" or 28"
  • Depth (in.) Adjustable (24" to 36")

Cable Managers

Vertiv™ Frame Rack Vertical Cable Management

No Assembly Required & Universally Compatible

  • Height (in.) 108", 96", 84"
  • Width (in.) 6", 8", 10", 12"
  • Depth (in.) 12" (Front Only), 24" (Front Rear)

Vertiv™ Frame Rack Vertical Cable Manager Compact

Recessed Mounting for Reduced Floor Space Footprint

  • Height (in.) 108", 96", 84"
  • Width (in.) 10"
  • Depth (in.) 12" (Front Only), 24" (Front Rear)

Vertiv™ Frame Rack Vertical Cable Manager Plastic

6, 10, 12"W Sizes Commonly Found on Spec Projects

  • Height (in.) 84"
  • Width (in.) 6", 10", 12"
  • Depth (in.) 11.2", 19.53"