Description
  • Vertiv Frame Rack 2-Post
  • Previously 2 Post Rack
  • 84"H x 20"W x 3"D Channels (14" Footprint)
  • 45 RMU
  • 1500 lb. Weight Capacity
  • Black Anodized Finish
  • #12-24 Tapped Uprights
  • 19" EIA
  • Includes: Rack Mount Hardware and Double Hole Bonding Lug
  • UL2416

MSRP
$361.00

SKU: GLRR-19084-BA
IN STOCK

PRODUCT OVERVIEW

EFFORTLESS RACK FOR NETWORK APPLICATIONS
  • #12-24 tapped channels (with RMU markings) for 19″ mounting
  • Rail Rating 1500 lbs.
  • Aluminum construction
  • Color: Black (anodized finish)
  • Standards: UL2416, RoHS II

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.