| Part No. | Amps | Volts | Receptacle Type |
Number of Receptacles |
Plug Type |
Feature |
| 7219 | 15A | 125V | 5-15R | 6 front | 5-15P | — |
| 7219-SR14 | 15A | 125V | 5-15R | 6 front/ 8 back | 5-15P | Surge |
| 7219-20AR | 20A | 125V | 5-20R | 6 front | 5-20P | — |
| 7219-20ARTLP | 20A | 125V | 5-20R | 6 front | L5-20P | — |




