Frame Rack Accessories

Overhead Support Brackets

Part No. Description Essential Rack Variable 4P 2P
LRBV4-8 Bracket with 3″ Waterfall Bend Radius, Configure LRB to 4; 6; and 8″ Height, Supports up to 24″W Cable Runway and Basket Tray X X X
4PLRB2 Bracket, 2″H, Supports up to 24″W Cable Runway and Basket Tray X X X
1984-LR  Ladder Rack Bracket (Qty. 1), Supports up to 18″W Cable Runway and Basket Tray X X

Side Airflow Baffles

Part No. Description Essential Rack Variable 4P 2P
4PBK12 84″H Fixed Depth Baffle, 12″ X X X
4PBK1624 84″H Adjustable Depth Baffle, 16-24″ X X X
4PBK2436 84″H Adjustable Depth Baffle, 24-36″ X X X

Spacer Ganging Kits

Part No. Description Essential Rack Variable 4P 2P
VSBK6-8 Variable Spacer Ganging Kit, Adjusts From 6-8″, Used to Maintain Proper Floor Spacing Between Racks with a VCM and/or Baffle X X X
VSBK9-14 Variable Spacer Ganging Kit, Adjusts From 9-14″, Used to Maintain Proper Floor Spacing Between Racks with a VCM and/or Baffle X X X

Power Strip Brackets

Part No. Description Essential Rack Variable 4P 2P
PDU2ER One Pair of Brackets with 2 Mounting Positions, Button Mount PDUs, Mounts to FMP X X X
PDU3ER One Pair of Brackets with 3 Mounting Positions, Button Mount PDUs, Mounts to FMP X X X
VPCB1 Single vertical cable bar with keyhole mounting for PDUs, Mounts to FMP X X X
PSBGLRR-B One Pair of Brackets with 1 Mounting Position, Button Mount PDU X X
PSBGLRR One Pair of Brackets, Mounts a Single Vertical Basic Power Strip X X

Power & Grounding for 19″ Mounting

Part No. Description
7219 Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-15R Receptacle and 5-15P Plug, 15 Amp (Derated 12 Amp), 125V,  Circuit Breaker, 15′ Cord
7219-SR14 Standard Power Strip for 19″ Mounting, 14 Receptacles (6 Front/8 Back) with Surge Protector, 5-15R Receptacle and 5-15P Plug, 15 Amp (Derated 12 Amp), 125V, Circuit Bracket, 15′ Cord
7219-20AR Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-20R Receptacle and 5-20P Plug, 20 Amp (Derated 16 Amp), 125V,  Circuit Breaker, 15′ Cord
7219-20ARTLP Standard Power Strip for 19″ Mounting, 6 Receptacles, 5-20R Receptacle and L5-20P Plug, 20 Amp (Derated 16 Amp), 125V, Circuit Breaker, 15′ Cord
CBB-19 Copper Bus Bar for 19″ Mounting, Isolated

Equipment Support Brackets & Shelves

Part No. Description
FMSBKT Front Mount Support Brackets, 1 RMU, 150 lb. Weight Capacity
ESF16 Equipment Support Frame, 16.25″D, 1 RMU, 300 lb. Weight Capacity, Use with CMR-45U16 rack
ESF21-32 Equipment Support Frame, 17.75″W x 21-32″D, 1 RMU, 300 lb. Weight Capacity, Must mount to front and rear mounting rails/uprights
ESF24-29 Equipment Support Frame, 17.75″W x 24-26″D, 1 RMU, 300 lb. Weight Capacity, Must mount to front and rear mounting rails/uprights
7206-EIA Stationary Shelf for 19″ Mounting, 17.5″W X 18″D, 2 RMU, 80 lb. Weight Capacity
7206-FM  Stationary Shelf for 19″ Mounting, 17.25″W x 18″D, 2 RMU, 60 lb. Weight Capacity
7206-FR-A18 Stationary Shelf for 19″ Mounting, 17.5″W X 18″D, 21.5″ Max Tab Placement, 1 RMU, 150 lb. Weight Capacity
7206-FR-AHD  Stationary Shelf for 19″ Mounting, 17.5″W X 22.25″D, 26.125″ Max Tab Placement, 1 RMU, 200 lb. Weight Capacity
7206-ADHD Stationary Shelf for 19″ Mounting, 17.5″W X 27.25″D, 32.25″ Max Tab Placement, 1 RMU, 150 lb. Weight Capacity
7206-FR-A28HD Stationary Shelf for 19″ Mounting, 17.5″W X 28″D, 30.18″ Max Tab Placement, 1 RMU, 300 lb. Weight Capacity
7206-FR-A32HD Stationary Shelf for 19″ Mounting, 17.5″W X 32″D, 36″ Max Tab Placement, 1 RMU, 300 lb. Weight Capacity
7206-FRSL-AHD Sliding Shelf for 19″ Mounting, 17.5″W X 22″D, 26.125″ Max Tab Placement, 2 RMU, 110 lb. Weight Capacity
7206-FRSL-ADHD Sliding Shelf for 19″ Mounting, 17.5″W X 26″D, 32.125″ Max Tab Placement, 2 RMU, 110 lb. Weight Capacity
1984ST09 Stationary Shelf for 19″ Mounting, 19″W X 9″D, 3 RMU, 75 lb. Weight Capacity; Use with 4P and GLRR (2) Racks
1984ST15  Stationary Shelf for 19″ Mounting, 19″W X 15″D, 3 RMU, 75 lb. Weight Capacity; Use with 4P and GLRR (2) Racks

Hardware

Part No. Description
HDW-104-50 Pan Head Phillips #12-24 Screws X 1/2″, Type 23, Black, Package of 50
HDW-107-50 Cage Nuts w/ 12-24 X 1/2″ Screws, Type 23, Package of 50
GL-ISOGLRR19 Electrical Grade Fiberglass Isolation Kit
Includes 2 plates
AK101 Seismic Anchor Kit, Includes 4 Torque Controlled Expansion Anchors

Vertical Cable Managers

Part No. Description Essential Rack Variable 4P 2P
VCM Metal channel, 6/8/10/12″W x 12″D, front and front/rear channel configurations X X X X X
VCMX Metal channel, 6/8/10/12″W x 12″D, recessed mounting (requires only 6″ between racks for install), front only channel configurations X X X
VCMP Plastic channel with metal support plates,  45 RMU (84″H), 6″, 10″, and 12″W x 12″D, front and front/rear channel configurations X X

Vertiv™ Frame Rack Vertical Cable Management

No Assembly Required & Universally Compatible

  • RMU 45, 52, 59

Vertiv™ Frame Rack Vertical Cable Manager Compact

Recessed Mounting for Reduced Floor Space Footprint

  • RMU 45, 52, 59

Vertiv™ Frame Rack Vertical Cable Manager Plastic

6, 10, 12″W Sizes Commonly Found on Spec Projects

  • RMU 45

Cable Management

Horizontal Organizers

Cable Fingers

Cable D Rings

FMP Cable Ring

Rack PDU/Cable Bar

Cable Runway

Cable Runway Section

Radius Side Drop

Radius Drop

Cable Retaining Post

End caps

Runway Elevation Kit

Runway to Rack Termination Kit

Wall Termination Kit

Triangular Support Bracket

Vertical Wall Bracket

Vertical Support Bracket

Corner Bracket

Junction Splice Kit

Butt Splice Kit

Hanger Bracket Kit

Threaded Ceiling Rod

Bonding Jumper Kit