STANDBY
Key Features
- Up to 10 millisecond transfer time from utility power to battery power (or vice versa)
- Slim profile with brackets to mount to multiple surfaces in discrete locations
- Economical protection with a simple design for easy use
Protection
- Power blackout
- Power sags and surges
Applications
- PC workstations
- Digital signage or kiosks
- Point of Sale (POS) systems

LINE INTERACTIVE
Key Features
- Up to 4 millisecond transfer time from utility power to battery power (or vice versa)
- Protects against surges without utilizing the battery so that battery power is at maximum capacity when utility power fails
- Efficient, midrange power protection
Protection
- Power blackout
- Power sags and surges
- Brownout
Applications
- Small network systems
- Servers
- POE equipment
ONLINE
Key Features
- ZERO millisecond transfer time from utility power to battery power
- UPS isolates incoming utility power and “corrects” it so that stable, consistent power is available
- Ensures power from the battery is steady and unchanged when utility power is lost
Protection
- Power blackout
- Power sags and surges
- Brownout
- Other anomalies (e.g. line noise)
Applications
- Data centers with critical servers
- Phone systems
- Essential equipment (e.g. medical devices)