Key Takeaways:
- Seismic cabinets are engineered with reinforced structures to stay stable and protect equipment during intense motion.
- Protection extends beyond earthquakes to vibrations from railways, machinery, and construction.
- Our EZ Seismic Cabinet is a tested, high-capacity solution engineered to keep mission-critical hardware protected, organized, and secure in even the most demanding seismic environments.
Why Seismic Protection Matters
When most people think about threats to data centers, power outages or cyberattacks come to mind. But in earthquake-prone regions, and even in facilities located near railways, heavy machinery, or construction zones, vibration and seismic activity pose a serious risk. Even small shifts can disrupt sensitive hardware, leading to costly downtime, equipment damage, or data loss.
That’s why businesses in critical industries are looking beyond standard racks and demanding solutions that are built to withstand seismic conditions.
What Makes a Cabinet “Seismic-Rated”?
At first glance, a seismic cabinet might look like a standard server rack. The difference lies in its design and engineering. Seismic cabinets are built with structural reinforcements that allow them to remain stable during intense motion. These reinforcements protect both the equipment and the connections inside, ensuring systems continue running or can be quickly restored after an event.
For data centers, hospitals, financial institutions, and government facilities, this level of resilience can make the difference between recovery and catastrophe.
Tested to NEBS GR-63-CORE Standards
At Great Lakes, our cabinets are tested against NEBS GR-63-CORE standards, the same rigorous benchmarks relied upon by the telecom industry.
These tests simulate real-world conditions like shaking, vibrations, and stress to validate that the cabinet can perform under seismic events. The result is more than a marketing claim: it’s proven performance that customers can trust.
Where Seismic Cabinets Make the Biggest Impact
Seismic cabinets are most often deployed in:
- Earthquake-prone regions such as the West Coast and Pacific Northwest.
- Telecom facilities that must maintain service continuity no matter what.
- Healthcare and financial institutions where downtime could impact lives or critical services.
- Industrial environments where vibrations are part of daily operations.
In each case, the goal is the same: protect critical hardware, maintain uptime, and safeguard investments.
Protect Your Infrastructure with the EZ Seismic Cabinet
Downtime isn’t an option—and your equipment deserves protection that’s been proven to perform. The EZ Seismic Cabinet is independently tested to withstand vibrations and seismic activity, giving you peace of mind even in high-risk environments.
- Built for seismic strength: Welded frame and mounting rails support up to 1,500 lbs. seismic weight capacity in Zone 4 areas.
- Streamlined cable management: 4″ access points along the top and a large open bottom simplify routing for PDU cords and dense cable bundles.
- Effortless access: Lightweight, half-height recessed side panels make installation and maintenance quick and easy.
- Optimized space: Flexible front and rear mounting profiles support zero-U accessories for maximum efficiency.
- Secure by design: A locking handle with a 3-point latch ensures tight closure—upgradeable with intelligent access control for added safety.
Your data center is only as strong as its foundation. Equip it with the EZ Seismic Cabinet and keep your mission-critical systems protected, organized, and secure.