PRODUCT OVERVIEW
FAST ASSEMBLY AND OPEN DESIGN FOR QUICK EQUIPMENT INSTALLATION
- Fast and efficient assembly
- Flat-packed for onsite storage (WMFP ships unassembled)
- Open design for easy equipment installation and maintenance
- Reversible mesh door with locking cam
- Hinged side panels (which can only be opened from inside) swing open 90 degrees and can be removed if necessary
- Provision for 75 CFM fan (if wall mount is configured with fan, fan is boxed separately)
- Two cable access knockouts on top and bottom
- 6″ x 4″ (153mm x x102mm) cable access on the rear
- Load capacity 132 lbs (60kg)
- Color: Black
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.