PRODUCT OVERVIEW
- Top panel with fan assemblies
- Three, 4″ 75 CFM fan; 225 CFM total
- 115 or 230V options
- C14 power input on fan assembly
- Includes 4′ power cord; C13 to 5-15P
- Features two 4″ horseshoe knockouts at rear of panel to allow top panel installation and removal without having to disconnect already terminated cables
- Use with E cabinets
- Use with optional FTC101 standard fan controller or FTC103 variable speed fan controller
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.