Clear
SKU: N/A
IN STOCK

PRODUCT OVERVIEW

  • Celsius Scale: 10°C to 39°C in increments of 1°C
  • Fahrenheit Scale: 50°F to 102°F in increments of 2°F
  • Blue: Recommended Operating Range*: 18°C to 27°C, or 64° to 80.6°F
  • Yellow: Allowable Operating Range*: 15°C or 32°C or 59°F or 90°F
  • Red: Outside Allowable Operating Range* indicates conditions above 32°C or 90°F or below 15°C or 59°F
  • *Based on recommendations from ASHRAE for Class A1 to A4 rooms

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.