Pinch Free Cage Nuts & Screws
Description
- Package of 50 Pinch Free Cage Nuts and 12mm M6 screws
MSRP
$134.00
PRODUCT OVERVIEW
- Tool-less installation, Floating nut
- Grounding tabs built in
- For EIA rail thickness 2.00mm-3.0mm
- Cage nut material: spring stainless steel, .040mm thick,
- 510 HRB hardness, die cast zinc
- Use with M6 screws
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.
Pinch Free Cage Nuts Overview