Vertiv™ Fiber Distribution Cabinet (NEMA 3R)

Clear
SKU: N/A
IN STOCK

PRODUCT OVERVIEW

  • Accommodate 19-inch fiber products and applications: splicing, patching and passive component integration
  • NEMA 3R rated to provide protection against ingress of dust, dirt, water dripping and light splashing, rain and snow
  • One set of depth adjustable 19” EIA mounting rails with fiber spools installed
  • Front door with 90-degree wind stop and 3-point latch swing handle with hasp for optional padlock
  • Removable rear panel with quarter-turn cam latches; two latches include hasp brackets for optional padlock
  • Removable bottom gland plate for large, open access to plinth
  • Plinth features removable cover panels (with quarter-turn locks) for access to cables/conduit beneath the cabinet
  • Lifting eyes and solar shield included and installed
  • Aluminum construction with UV-rated, textured powder coat
  • Custom sizes and configurations available
  • Country of Origin, USA

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.