PRODUCT OVERVIEW
The Vertiv™ Rack Extreme delivers unmatched performance for high‑density IT and industrial environments. It supports evolving infrastructure needs with its 4,500 lb. dynamic and static weight capacity, supporting taller and deeper rack‑mount equipment. It also offers configurable airflow, cable management, and power options. With multiple sizes, accessories, and mounting options, the Vertiv™ Rack Extreme offers the durability and adaptability requirements of modern data center operations.
Key Benefits
- HIGH‑CAPACITY APPLICATION‑READY: It delivers a next‑generation platform built to handle higher weight loads and increasing power needs.
- FAST DEPLOYMENT: It arrives complete and fully assembled, enabling immediate installation, minimizing setup time, and accelerating operations.
- CUSTOMIZABLE SETUP OPTIONS: It comes in multiple standard sizes and integrates with accessories seamlessly, allowing you to tailor the rack cabinet to your specific requirements.
- FLEXIBLE CONFIGURATION: Its built‑in features streamline power, cable, and airflow management, while optional accessories boost capacity and performance to meet high‑density demands.
- EASY INSTALLATION AND RECONFIGURATION: It provides hundreds of mounting points throughout the cabinet so you can install equipment, reposition components, and add accessories as your needs evolve.
Product Features
- Power: Dedicated space in the rear of the cabinet to install PDUs; PDUs install on full-height corner PDU bars (two included in the rear corners of every cabinet)
- Airflow: Versatile to support aisle containment, localized containment (exhaust chimney), containment pods, etc.
- Connectivity: Integrated and optional accessories to support low-to-high density cable applications in and out of the cabinet
- Security: Optional cabinet components and access control creates a SEAL solution that deters and delays physical threats
- Flexible Mounting Profile: FMP, holes along the rail for zero-U accessory mounting; 600mmW cabinet includes FMP on rear rails only
- Fully welded frame made with North American steel for superior strength
- 12-gauge mounting rails support up to 4500 lbs. of static and dynamic weight capacity
- Color: Black, Winter White
- Standards: UL2416, RoHS II
RESOURCES
The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.
No resources have been found.