Clear
SKU: E-MS-P
IN STOCK

PRODUCT OVERVIEW

AN EXTENSIVE PORTFOLIO OF CABINETS FOR USE IN SMALL-TO-LARGE DEPLOYMENTS
  • Simple and quick support for applications in retail environments, small office/home office, and computer/server rooms
  • Choose popular configurations or configure a cabinet with 3,000 variations
  • Power: Optional PDU brackets allow button mounting of PDUs, including PowerLok 
  • Airflow: Choose optional 19″ fan trays and/or appropriate top panels and doors to suit the application (i.e. fan top and mesh door)
  • Connectivity: Integrated features and optional, quick-install accessories provide cable management support inside the cabinet; horseshoe knockouts on all top panels allow overhead cable access
  • Security: Security Ready. Add intelligent access control to create a SEAL® solution to delay and deter unauthorized access
  • Flexible Mounting Profile: FMP, holes along the rail for zero-U accessory mounting
  • Fully welded frame made with North American steel for superior strength
  • Mounting rails of 37 RMU and larger cabinets support max static weight capacity of 2500 lbs. (1500 UL rating)
  • Levelers included with every configuration; optional casters available
  • Color: Black, Winter White
  • Standards: UL2416, RoHS II

 

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.








Cable D Rings

Cable access knockouts are part of 29" frames only