Vertiv™ Wall Mount Environmental Outdoor

Clear
SKU: BXWM04
IN STOCK

PRODUCT OVERVIEW

DOUBLE SWING FOR WALL MOUNT OR POLE MOUNT USE IN OUTDOOR ENVIRONMENTS
  • Welded frame and doors constructed of cold rolled steel
  • Two pair of depth adjustable tapped #12-24 mounting rails (with RMU marking) for 19” mounting; includes package of screws
  • Side face of rails feature square hole pattern for ¼ turn “D” rings, and “T” slots for cinch straps
  • Front door with 150mm x 25mm Standard door handle cutout with locking swing handle with hasp and 3-pt latch; optional quarter-turn locks available
  • Internal security mechanism through center section allows opening the center/rear section only when the front door is open
  • External rear compression twist latches between center and rear section
  • Lift off rear hinges for easy installation
  • Removable gland plates accept optional AC unit or fan/filter kit with rain shrouds
    • Wall mount configured with AC includes .5” thick R3 insulation (mechanically fastened)
    • Wall mount configured with fan/filter kit must have rain shrouds installed to maintain NEMA rating
    • AC unit and fan/filter kit cannot be used in conjunction with each other
  • Color: RAL 7035 Gray, with UV-rated textured powder coat
  • Standards: NEMA 250 Type 4
  • Country of Origin, USA

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.