Vertiv™ Double Bay Cabinet (NEMA 3R)

Clear
SKU: BXDB
IN STOCK

PRODUCT OVERVIEW

OUTDOOR-RATED CABINET THAT SUPPORTS THE CABLE MANAGEMENT, POWER, SECURITY AND AIRFLOW NEEDS OF INDUSTRIAL, BROADBAND, AND EDGE APPLICATIONS
  • Welded frame and doors constructed of .125” aluminum
  • Four pair of depth adjustable, 3/8” sq. (M6) mounting rails with 19/23” EIA; includes package of 50 M6 cage nuts and screws
  • Rails in 19” EIA orientation feature Flexible Mounting Profile (FMP, zero-U mounting pattern) for cable management fingers and spools (along the front rail face) and square hole pattern for ¼ turn “D” rings (along the side rail face)
  • Rails in 23” EIA orientation feature square hole pattern for ¼ turn “D” rings (along the side rail face)
  • Front and rear door with 3-pt latch swing handle and hasp for optional padlock
  • Wind stop on all doors
  • Seamless, form-in-place gasket on all doors
  • Lifting eyes used to attach solar shield (included) to the cabinet; hardware used to secure eyes up or down
  • Power and grounding components installed include: Junction box duplex 15-Amp GFCI (not wired); Two Ground Bars (Tinned copper; 16 position; 1/4″ thick; 1/4″-20 threads at 5/8″ spacing); Terminal Block
  • Cabinet configured with AC or HX includes .5” thick R3 insulation (mechanically fastened) and AC on/off switch on front and rear door frame; AC/HX unit, insulation, and switches will ship installed (shock pallet included) in this configuration
  • Color: RAL 7035 Gray, with UV-rated textured powder coat
  • Standards: NEMA 250 Type 3R, UL508A
  • Country of Origin, USA

RESOURCES

The resources shown below are related to the product
selection above. If you are looking for a different size
please select it above to see the results here.

No resources have been found.