Type 12

Compare
of 4 items

FS-11

Double Door Enclosure with 3-pt Latch

  • Height (in.) Up to 90"
  • Width (in.) Up to 72"
  • Depth (in.) Up to 24"

Vertiv™ Wall Mount Environmental Indoor

Protect Data in Harsh Indoor Environments

  • Height (in.) 48", 36", 24"
  • Width (in.) 24"
  • Depth (in.) 24", 30"
  • Physical Security Key Lock