Cabinets

Compare
of 4 items

Standard Cabinets

Vertiv™ Rack Essential

An Extensive Portfolio of Racks for use in Small-to-Large Deployments

  • Height (in.) 84", 72", 60", 48", 30"
  • Width (in.) 24", 29"
  • Depth (in.) 32", 36"
  • Physical Security SEAL Security Ready
  • RMU 44, 37, 31, 24, 13

Vertiv™ Rack Data Center Essential

Most Configurable Rack for Evolving Data Center Needs

  • Height (in.) 98", 91", 84", 79", 48"
  • Width (in.) 24", 30", 32"
  • Depth (in.) 42", 48"
  • Physical Security SEAL Physical Security
  • RMU 52, 48, 44, 42, 24

Vertiv™ Rack Extreme

Next Generation Platform for Higher Weight Capacity  and High-Density Deployments

  • Height (in.) 96.34", 89.34", 84.09", 78.84"
  • Width (in.) 23.6", 29.5", 31.5"
  • Depth (in.) 43.3", 47.2", 55.1", 63.0"
  • Physical Security SEAL Physical Security
  • RMU 52, 48, 45, 42

Specialty Cabinets

Vertiv™ Rack Colocation

Distinct Segregation & Access Control to Each Cabinet Bay

  • Height (in.) 84"
  • Width (in.) 30"
  • Depth (in.) 36", 42", 48"
  • Physical Security SEAL Security Ready
  • RMU 21 (2 Bay), 14 (3 Bay)

Vertiv™ Rack Seismic

Seismic Rated Rack - Robust & Accessory Rich

  • Height (in.) 78", 84", 88", 95"
  • Width (in.) 24", 30"
  • Depth (in.) 42", 48"
  • Physical Security SEAL® Security Ready
  • RMU 52, 48, 44, 42

Frame Racks

Vertiv™ Frame Rack

Unmatched On-Board Cable Management Support

  • Height (in.) 108", 96", 84"
  • Width (in.) Adjustable (24", 28")
  • Depth (in.) 10.5", 16.25", 24", 30", 36"

Vertiv™ Frame Rack Vertical Cable Management

No Assembly Required & Universally Compatible

  • Height (in.) 108", 96", 84"
  • Width (in.) 6", 8", 10", 12"
  • Depth (in.) 12" (Front Only), 24" (Front Rear)

Vertiv™ Frame Rack 4-Post

Effortless Rack for Server Applications

  • Height (in.) 84"
  • Width (in.) 20"
  • Depth (in.) 24", 29", 32", 36", 42"

Vertiv™ Frame Rack Vertical Cable Manager Compact

Recessed Mounting for Reduced Floor Space Footprint

  • Height (in.) 108", 96", 84"
  • Width (in.) 10"
  • Depth (in.) 12" (Front Only), 24" (Front Rear)

Vertiv™ Frame Rack Essential

Open Channel Design for Easy Cable Installation & Routing

  • Height (in.) 108", 96", 84"
  • Width (in.) Assemble to 24" or 28"
  • Depth (in.) 6", 10.5" 12", 16.25"

Vertiv™ Frame Rack 2-Post

Effortless Frame Rack for Network Applications

  • Height (in.) 84"
  • Width (in.) 20"
  • Depth (in.) 3"

Vertiv™ Frame Rack Vertical Cable Manager Plastic

6, 10, 12"W Sizes Commonly Found on Spec Projects

  • Height (in.) 84"
  • Width (in.) 6", 10", 12"
  • Depth (in.) 11.2", 19.53"

Vertiv™ Frame Rack Variable

Adjustable & Adaptable for Universal Deployment

  • Height (in.) 108", 96", 84"
  • Width (in.) Assemble to 24" or 28"
  • Depth (in.) Adjustable (24" to 36")