RELIABLE & ACCURATE
- Precision current sensors provide an accurate measurement
- Aluminum chassis dissipates heat 5 times better than steel, reducing PDU weight and mitigating overheating
- Internal temperature monitoring of all PDUs
USA MANUFACTURING
- Modular PDU options that are UL/CE listed
- Receptacles are securely mounted to a PCB with machine soldered connections
- All internal connections are secured with locking aids
PRODUCT LINEUP
- Modular power distribution with options for multiple levels of monitoring: overall PDU, circuit, outlet, switched, or environmental
- Remote site manager
- Automatic & redundant transfer switch
Soldered Connections
Receptacles are securely mounted to a PCB, proving to be more reliable than hand-soldered wires
Locking Receptacles
Secure cords with integrated locking receptacles
Easy Interface
Easily monitor input power as well as branch circuit power with the LCD touchscreen display
Environmental Monitoring
Monitor environmental conditions with two built-in sensor ports